??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS U-142-06/CA-M8-GY
HELP_VARIABLE
Company
Balluff
Description
Data carrier
Bill of material
BALLUFF BIS U-142-06/CA-M8-GY
VERF
Availability
Available
BC
Order code
BIS013P
TC
Product identifier
BIS U-142-06/CA-M8-GY
PX
Product view
46697_00
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.015 Kg
TRAFFIC
Customs number
85235910
DESCRIPT
Description
Product Group = UHF (860...960 MHz), Working frequency = 865…868 MHz, Dimension = Ø 22 x 26 mm, Memory type = EEPROM, User data, read/write = 512 Bit, EPC memory, read/write = 96 Bit, TID memory, read-only = 96 Bit, Antenna type = Dipole, Installation = on metal, Storage temperature = -25...95 °C, Ambient temperature = -25...85 °C, Housing material = Steel, Data carrier: PA 12-GF30 gray, coated, IP rating = IP68, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.